text.skipToContent text.skipToNavigation

HC59312101

By Hubbell Industrial Controls 

Catalog ID: HC59312101

By Hubbell Industrial Controls
Catalog ID:  HC59312101
TYPE 5210 DC CONTACTOR, 25 AMP, 115 VOLT, 2 POLES, N.O., COPPER CONTACTS, 5 AMP BLOWOUT COIL

More Options

Product Details

General

Number Of Poles 2
Series 5210
Type NEMA Rated

Electrical Ratings

Current / Amperage Rating 25 A
Voltage Rating Description 115 V

Certifications and Compliance

Nema Rating 1

Resources and Downloads