ICD_HC59322104_PRODIMAGE
ICD_HC59322104_PRODIMAGE

HC59312124 BULL 5210 SIZE 1 N.O. 2 POLE

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC59312124

TYPE 5210 DC CONTACTOR, 25 AMP, 12 VOLT, 2 POLES, N.O., COPPER CONTACTS, 25 AMP BLOWOUT COIL

Product details

General

Number Of Poles
2
Series
5210
Type
NEMA Rated

Electrical Ratings

Current / Amperage Rating
25 A
Voltage Rating Description
12 V

Certifications And Compliance

Nema Rating
1