ICD_HC59322104_PRODIMAGE
ICD_HC59322104_PRODIMAGE

HC59313118 5210 CONTACTR SZ1 25A DC NO. 3P 108V COI

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC59313118

TYPE 5210 DC CONTACTOR, 25 AMP, 108 VOLT, 3 POLES, N.O., COPPER CONTACTS, 10 AMP BLOWOUT COIL

Product details

General

Series
5210
Type
NEMA Rated

Electrical Ratings

Current / Amperage Rating
25 A
Voltage Rating Description
108 V

Certifications And Compliance

Nema Rating
1