ICD_HC59322104_PRODIMAGE
ICD_HC59322104_PRODIMAGE

HC59322112 BULL 5210 SZ 2 N.O. 2 POLE, 38 AMP, 250V

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC59322112

TYPE 5210 DC CONTACTOR, 50 AMP, 230 VOLT, 2 POLES, N.O., COPPER CONTACTS, 38 AMP BLOWOUT COIL

Product details

General

Number Of Poles
2
Series
5210
Type
NEMA Rated

Electrical Ratings

Current / Amperage Rating
50 A
Voltage Rating Description
230 V

Certifications And Compliance

Nema Rating
2