text.skipToContent text.skipToNavigation

HC59322129

by Hubbell Industrial Controls 

Catalog ID: HC59322129

TYPE 5210 DC CONTACTOR, 50 AMP, 230 VOLT, 2 POLES, N.O., COPPER CONTACTS, 10 AMP BLOWOUT COIL

Product Details

General

Number Of Poles 2
Series 5210
Type NEMA Rated

Electrical Ratings

Current / Amperage Rating 50 A
Voltage Rating Description 230 V

Certifications and Compliance

Nema Rating 2

Resources/Downloads