ICD_HC59364802_PRODIMAGE
ICD_HC59364802_PRODIMAGE

HC59325103 CONTACTOR 5210 SZ 2 250V 50A BO N0, 10A

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC59325103

TYPE 5210 DC CONTACTOR, 50 AMP, 230 VOLT, 1 POLE, N.O., COPPER CONTACTS, 50 AMP BLOWOUT COIL

Product details

General

Series
5210
Type
NEMA Rated

Electrical Ratings

Current / Amperage Rating
50 A
Voltage Rating Description
230 V

Certifications And Compliance

Nema Rating
2