ICD_HC59364802_PRODIMAGE
ICD_HC59364802_PRODIMAGE

HC59345015 TYPE 5210 CONTACTOR 150A DC 1-POLE

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC59345015

TYPE 5210 DC CONTACTOR, 150 AMP, 24 VOLT, 1 POLE, N.O., COPPER CONTACTS, WELDED ARMATURE

Product details

General

Series
5210
Type
NEMA Rated

Electrical Ratings

Current / Amperage Rating
150 A
Voltage Rating Description
24 V

Certifications And Compliance

Nema Rating
4

Resources and downloads