HUBBELL
ICD_HC59364802_PRODIMAGE
ICD_HC59364802_PRODIMAGE

HC59345217 BULL 5210 SZ4 150AMP 230V CTR 4NO/NC AUX

Brand:

Catalog ID:

HC59345217

TYPE 5210 DC CONTACTOR, 150 AMP, 230 VOLT, 1 POLE, N.O., COPPER CONTACTS, WELDED ARMATURE, 2 N.O./N.C. AUX CONTACTS

Product details

General

Catalog Number

HC59345217

Series

5210

Type

NEMA Rated

Electrical Ratings

Current / Amperage Rating

150 A

Voltage Rating Description

230 V

Certifications And Compliance

Nema Rating

4

Resources and downloads

Specifications

Installation Manuals

Engineering Drawing