ICD_HC59364802_PRODIMAGE
ICD_HC59364802_PRODIMAGE

HC59345305 CONTACTOR TYPE 5210 150A DC 1P

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC59345305

TYPE 5210 DC CONTACTOR, 150 AMP, 108 VOLT, 1 POLE, N.O., WELDED ARMATURE, SILVER CONTACTS

Product details

General

Number Of Poles
1
Series
5210
Type
NEMA Rated

Electrical Ratings

Current / Amperage Rating
150 A
Voltage Rating Description
108 V

Certifications And Compliance

Nema Rating
4

Resources and downloads