text.skipToContent text.skipToNavigation

HC59364009

By Hubbell Industrial Controls 

Catalog ID: HC59364009

By Hubbell Industrial Controls
Catalog ID:  HC59364009
TYPE 5210 DC CONTACTOR, 100 AMP, 230 VOLT, 1 POLE, N.O., COPPER CONTACTS, WELDED ARMATURE

More Options

Product Details

General

Series 5210
Type NEMA Rated

Electrical Ratings

Current / Amperage Rating 100 A
Voltage Rating Description 230 V

Certifications and Compliance

Nema Rating 3

Resources and Downloads