ICD_HC59364802_PRODIMAGE
ICD_HC59364802_PRODIMAGE

HC59364506 TYPE 5210, SIZE 3 CONTACTOR, 550V BO

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC59364506

TYPE 5210 DC CONTACTOR, 100 AMP, 575 VOLT, 1 POLE, N.O., COPPER CONTACTS, WELDED ARMATURE, 550 VOLT BLOWOUT COIL

Product details

General

Series
5210
Type
NEMA Rated

Electrical Ratings

Current / Amperage Rating
100 A
Voltage Rating Description
57.5 V

Certifications And Compliance

Nema Rating
3

Resources and downloads