text.skipToContent text.skipToNavigation

HC59364510

by Hubbell Industrial Controls 

Catalog ID: HC59364510

TYPE 5210 DC CONTACTOR, 100 AMP, 6 VOLT, 1 POLE, N.O., COPPER CONTACTS, WELDED ARMATURE, 550 VOLT BLOWOUT COIL

Product Details

General

Series 5210
Type NEMA Rated

Electrical Ratings

Current / Amperage Rating 100 A
Voltage Rating Description 6 V

Certifications and Compliance

Nema Rating 3

Resources/Downloads

Installation/Instruction Manual (IOM)

Engineering Drawing