ICD_HC59364802_PRODIMAGE
ICD_HC59364802_PRODIMAGE

HC59495002 BULL 5210 SIZE 5 CONT

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC59495002

TYPE 5210 DC CONTACTOR, 300 AMP, 230 VOLT, 1 POLE, N.O., COPPER CONTACTS, FABRICATED ARMATURE, WITH MOUNTING PANEL

Product details

General

Number Of Poles
1
Series
5210
Type
NEMA Rated
UPC
782899000261

Dimensions

Dimensions
9.5 in x 6.13 in x 15.5 in
Height
15.5 in
Length
9.5 in
Width
6.13 in

Electrical Ratings

Current / Amperage Rating
300 A
Voltage Rating Description
230 V

Certifications And Compliance

Nema Rating
5

Resources and downloads