HUBBELL
ICD_HC59364802_PRODIMAGE
ICD_HC59364802_PRODIMAGE

HC59495003 BULL 5210,SIZE 5 300A 1P

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC59495003

TYPE 5210 DC CONTACTOR, 300 AMP, 115 VOLT, 1 POLE, N.O., COPPER CONTACTS, FABRICATED ARMATURE, WITH MOUNTING PANEL

Product details

General

Catalog Number

HC59495003

Number Of Poles

1

Series

5210

Type

NEMA Rated

Electrical Ratings

Current / Amperage Rating

300 A

Voltage Rating Description

115 V

Certifications And Compliance

Nema Rating

5

Resources and downloads

Specifications

Installation Manuals

Engineering Drawing