text.skipToContent text.skipToNavigation

HC59495003

By Hubbell Industrial Controls 

Catalog ID: HC59495003

By Hubbell Industrial Controls
Catalog ID:  HC59495003
TYPE 5210 DC CONTACTOR, 300 AMP, 115 VOLT, 1 POLE, N.O., COPPER CONTACTS, FABRICATED ARMATURE, WITH MOUNTING PANEL

More Options

Product Details

General

Number Of Poles 1
Series 5210
Type NEMA Rated

Electrical Ratings

Current / Amperage Rating 300 A
Voltage Rating Description 115 V

Certifications and Compliance

Nema Rating 5