HUBBELL
ICD_HC59364802_PRODIMAGE
ICD_HC59364802_PRODIMAGE

HC59600312 BULL 5210 CONTACTR NEMA 6 125V

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC59600312

TYPE 5210 DC CONTACTOR, 600 AMP, 115 VOLT, 1 POLE, N.O., SILVER CONTACTS

Product details

General

Catalog Number

HC59600312

Series

5210

Type

NEMA Rated

Electrical Ratings

Current / Amperage Rating

600 A

Voltage Rating Description

115 V

Certifications And Compliance

Nema Rating

6

Resources and downloads

Specifications

Engineering Drawing