ICD_HC59364802_PRODIMAGE
ICD_HC59364802_PRODIMAGE

HC59600992 BULL 5210 CNTCTR NC AG N6 230V

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC59600992

TYPE 5210 DC CONTACTOR, 600 AMP, 230 VOLT, 1 POLE, NC, SILVER TUNGSTEN CARBIDE CARBIDE CONTACTS

Product details

General

Series
5210
Type
NEMA Rated

Electrical Ratings

Current / Amperage Rating
600 A
Voltage Rating Description
230 V

Certifications And Compliance

Nema Rating
6

Resources and downloads