text.skipToContent text.skipToNavigation

HC59656302

by Hubbell Industrial Controls 

Catalog ID: HC59656302

TYPE 5210 DC CONTACTOR, 400 AMP, 230 VOLT, 1 POLE, N.O., SILVER CONTACTS

Product Details

General

Series 5210
Type NEMA Rated

Electrical Ratings

Current / Amperage Rating 400 A
Voltage Rating Description 230 V

Certifications and Compliance

Nema Rating 5A

Resources/Downloads