HUBBELL
Image of HC59700111 HC59700111 BULL.5210,SZ.7,900A, 230V CTR

HC59700111 BULL.5210,SZ.7,900A, 230V CTR

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC59700111

TYPE 5210 DC CONTACTOR, 900 AMP, 230 VOLT, 1 POLE, N.O., COPPER CONTACTS

  • Convenient DIRECT-WIRING for Right or Left Hand Power Connections, Rugged Terminals on both sides for all power connections
  • Completely front-connected, front removable “deadback” base design eliminates all nuts and bolts as well as live parts on the back of the base
  • Encapsulated Magnet Coil
  • Corrosion resistant, durable, welded steel construction armature assembly
  • Hinged Arc-Shield for easy inspection and replacement

General

Catalog Number

HC59700111

Series

5210

Type

NEMA Rated

Dimensions

Depth

15 in

Height

20.25 in

Width

9 in

Certifications And Compliance

Nema Rating

7