ICD_HC59364802_PRODIMAGE
ICD_HC59364802_PRODIMAGE

HC59800112 5210 CONTACTOR DC N SZ8 1350A 1P NO COP

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC59800112

TYPE 5210 DC CONTACTOR, 1350 AMP, 115 VOLT, 1 POLE, N.O., COPPER CONTACTS

Product details

General

Number Of Poles
1
Series
5210
Type
NEMA Rated

Electrical Ratings

Current / Amperage Rating
1350 A
Voltage Rating Description
115 V

Certifications And Compliance

Nema Rating
8

Resources and downloads