HUBBELL
ICD_CF-Z-SWITCH_PRODIMAGE
ICD_CF-Z-SWITCH_PRODIMAGE

HCA65045

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HCA65045

Cableform Z-Switch Solid State Heater Contactor with Integral Circuit and Load Monitoring for Switching of DC Loads

Product details

General

Catalog Number

HCA65045

Operating Temperature

-10°C to +40 °C

Series

Cableform A65045

Type

Heater Contactor

Electrical Ratings

Contact Rating

10 mA @ 72 VDC

Load Current Maximum

125 A

Voltage Rating

450-600 VDC

Resources and downloads

Specifications