ICD_4292POPEN_PRODIMAGE
ICD_4292POPEN_PRODIMAGE
ICD_4292P_PRODIMAGE

HC4292001303 TYPE 4292 MAG SIZE 2 CTRL 12VDC YEL ENCL

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC4292001303

TYPE 4292P YARDMASTER PUP, LIFTING MAGNET CONTROLLER, AUTOMATIC DISCHARGE VARISTOR, 5-50 AMPS COLD MAGNET CURRENT, 12 VOLTS DC CONTROL CIRCUIT, NEMA 3R ENCLOSED

The Type 4292 Yardmaster Controllers incorporated heavy-duty time proven components arranged to provide optimum control of your lifting magnets.

Product details

General

Series
4292P Yardmaster Pup
Type
Automatic Discharge

Dimensions

Dimensions
19 in x 14 in x 34.25 in
Height
34.25 in
Length
19 in
Width
14 in

Electrical Ratings

Current / Amperage Rating
5-50 A

Certifications And Compliance

Contactor NEMA Rating
2
Enclosure NEMA Rating
3R