ICD_4291_PRODIMAGE
ICD_4291_PRODIMAGE

HC91819238 TYPE 4291 SZ3 250V NEMA 3R

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC91819238

TYPE 4291 LIFTING MAGNET CONTROLLER, AUTOMATIC DISCHARGE VARISTOR, 130 AMPS COLD MAGNET CURRENT, FULL VOLTAGE, NEMA 3 ENCLOSED

Magnet Controller incorporates time proven components arranged to provide a new concept in magnet controller design and operation.

Product details

General

Series
4291 Euclid
Type
Automatic Discharge

Electrical Ratings

Current / Amperage Rating
130 A

Certifications And Compliance

Contactor NEMA Rating
3
Enclosure NEMA Rating
3
Nema Rating
NEMA 3