ICD_4295OPEN_PRODIMAGE
ICD_4295OPEN_PRODIMAGE
ICD_4295c_PRODIMAGE

HC91843208 4295 MAGNET CONTLR SZ1 7-13A 230V W/ AI

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC91843208

TYPE 4295 LIFTING MAGNET CONTROLLER, AUTOMATIC DISCHARGE RESISTOR, 7-13 AMPS COLD MAGNET CURRENT, 230 VOLTS, 230 VOLTS CONTROL CIRCUIT, WITH ARC SUPPRESSION, NEMA 1A/3R ENCLOSED

Lifting Magnet Controllers incorporate heavy duty time proven components arranged to provide optimum control of lifting magnets.

Product details

General

Series
4295 Euclid
Type
Automatic Discharge

Electrical Ratings

Current / Amperage Rating
7-13 A

Certifications And Compliance

Contactor NEMA Rating
1
Enclosure NEMA Rating
1A/3R
Nema Rating
NEMA 1