ICD_4295OPEN_PRODIMAGE
ICD_4295OPEN_PRODIMAGE
ICD_4296MAGCONTROLLER_PRODIMAGE

HC91913004 MAGNET CONTROLLER 4296 24V CTL

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC91913004

TYPE 4296 LIFTING MAGNET CONTROLLER, MANUAL DISCHARGE RESISTOR, 13-25 AMPS COLD MAGNET CURRENT, 230 VOLTS DC, 24 VOLTS CONTROL CIRCUIT, NEMA 1A/3R ENCLOSED

Magnet Controllers incorporate heavy duty time proven components arranged to provide optimum control of lifting magnets.

Product details

General

Series
4296 Euclid
Type
Maunual Discharge

Dimensions

Dimensions
16.12 in x 10 in x 24.25 in
Height
24.25 in
Length
16.12 in
Width
10 in

Electrical Ratings

Current / Amperage Rating
13-25 A

Certifications And Compliance

Contactor NEMA Rating
1
Enclosure NEMA Rating
1A/3R
Nema Rating
NEMA 3R