HUBBELL
Image of HC28581302 HC28581302 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, WPBC, SWC2, NEMA 3R/13, ENCLOSURE
Image of HC28581302 HC28581302 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, WPBC, SWC2, NEMA 3R/13, ENCLOSURE

HC28581302 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, WPBC, SWC2, NEMA 3R/13, ENCLOSURE

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC28581302

SWITCHES, CONTROLS, INDUSTRIAL GRADE, PENDANT CONTROLS, WPBC, SWC2, NEMA 3R/13, ENCLOSURE, SURFACE MOUNTED, 4 BUTTONS, 5 HOLES

4 Button Surface mount Enclosure

Product details

General

Catalog Number

HC28581302

Item Type

Enclosure

Material

Aluminum, Extruded

Number of Positions

4

Series

2016-PBC

Dimensions

Weight

4.64 lb

Certifications And Compliance

Nema Rating

3R/4/13

Resources and downloads