ICD_PB2015_PRODIMAGE
ICD_PB2015_PRODIMAGE
ICD_PB2016_PRODIMAGE

HC65012005 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, CT5, NEMA 1, ENCLOSURE, 11 HOLES

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC65012005

SWITCHES, CONTROLS, INDUSTRIAL GRADE, PENDANT CONTROLS, PBC, WPBC, CT5, NEMA 1, ENCLOSURE, 11 HOLES

Product details

General

Enclosure Type
Steel enclosure
Item Type
Enclosure
Material
Steel
Series
2015-PBC, 2016-WPBC

Dimensions

Weight
6.69 lb

Certifications And Compliance

Nema Rating
1