Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC74607243
Catalog Number
HC74607243
Item Type
Potentiometer
Product Family
Pendant Pushbutton, Explosionproof Type 2017
Series
2017-XPBC Series
Depth
6.75 in
Height
9.06 in
Width
4.38 in