SKU-P14494-10
SKU-P14494-10
PPHID-913258-7

ABB-41135 | ABB Dynamic Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

ABB-41135

ABB Braking Resistor, 5 Ohms, 1200 W

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application
ABB
Enclosure Type
GCE3
Resistance Ohms
5 Ohm

Dimensions

Weight
12.5 lb

Electrical Ratings

Wattage
1200 W

Resources and downloads