SKU-P14494-10
SKU-P14494-10
PPHID-913258-13

ABB-41137 | ABB Dynamic Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

ABB-41137

ABB Braking Resistor, 3 Ohms, 1800 W

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application
ABB
Enclosure Type
GCE6
Resistance Ohms
3 Ohm

Dimensions

Weight
15.7 lb

Electrical Ratings

Wattage
1800 W

Resources and downloads