text.skipToContent text.skipToNavigation

ABB-41138

by Powerohm 

Catalog ID: ABB-41138

ABB Braking Resistor, 3 Ohms, 2100 W

Product Details

General

Application ABB
Enclosure Type GCE6
Resistance Ohms 3 Ohm

Dimensions

Weight 15.7 lb

Electrical Ratings

Wattage 2100 W