SKU-P14494-10
SKU-P14494-10
PPHID-913258-2

ABB-44499 | ABB Dynamic Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

ABB-44499

ABB Braking Resistor, 6.1 Ohms, 9444 W

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application
ABB
Enclosure Type
GCE18
Resistance Ohms
6.1 Ohm

Dimensions

Weight
46.8 lb

Electrical Ratings

Wattage
9444 W

Resources and downloads