SKU-P14494-10
SKU-P14494-10
PPHID-913258-8

ABB-44513 | ABB Dynamic Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

ABB-44513

ABB Braking Resistor, 40.4 Ohms, 1624 W

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application
ABB
Enclosure Type
GCE4
Resistance Ohms
40.4 Ohm

Dimensions

Weight
15.7 lb

Electrical Ratings

Wattage
1624 W

Resources and downloads