SKU-P14494-10
SKU-P14494-10
PPHID-913258-1

ABB-44537 | ABB Dynamic Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

ABB-44537

ABB Braking Resistor, 22.32 Ohms, 4823 W

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application
ABB
Enclosure Type
GCE9
Resistance Ohms
22.32 Ohm

Dimensions

Weight
22.4 lb

Electrical Ratings

Wattage
4823 W

Resources and downloads