SKU-P14494-10
SKU-P14494-10
PPHID-913258-3

ABB-48431-097 | ABB Dynamic Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

ABB-48431-097

ABB Braking Resistor, 8.5 Ohms, 5313 W

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application
ABB
Enclosure Type
GCE12
Resistance Ohms
8.5 Ohm

Dimensions

Weight
28.88 lb

Electrical Ratings

Wattage
5313 W

Resources and downloads