text.skipToContent text.skipToNavigation

ABB-48431-153

by Powerohm 

Catalog ID: ABB-48431-153

ABB Braking Resistor, 5.3 Ohms, 1193 W

Product Details

General

Application ABB
Enclosure Type GCE3
Resistance Ohms 5.3 Ohm

Dimensions

Weight 12.5 lb

Electrical Ratings

Wattage 1193 W