SKU-P14494-10
SKU-P14494-10
PPHID-913258-5

ABB-48431-275 | ABB Dynamic Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

ABB-48431-275

ABB Braking Resistor, 2.9 Ohms, 41760 W

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application
ABB
Enclosure Type
ED4
Resistance Ohms
2.9 Ohm

Dimensions

Weight
192.4 lb

Electrical Ratings

Wattage
41760 W

Resources and downloads