SKU-P14494-10
SKU-P14494-10
PPHID-913258-5

ABB-48431-425 | ABB Dynamic Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

ABB-48431-425

ABB Braking Resistor, 1.5 Ohms, 60000 W

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application
ABB
Enclosure Type
ED5
Resistance Ohms
1.5 Ohm

Dimensions

Weight
293.2 lb

Electrical Ratings

Wattage
60000 W

Resources and downloads