SKU-P14494-10
SKU-P14494-10
PPHID-913258-7

P14494-26 | ABB Dynamic Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

P14494-26

ABB Braking Resistor for ACS150 and ACS350 Drives, 1260 W, 45 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application
ABB
Available Options
Mill Galvanized
Enclosure Style
NEMA 1
Resistance Ohms
45 Ohm

Dimensions

Length
45 in
Weight
12.5 lb

Electrical Ratings

Wattage
1260 W

Resources and downloads