text.skipToContent text.skipToNavigation

P14494-27

by Powerohm 

Catalog ID: P14494-27

ABB Braking Resistor for ACS150 and ACS350 Drives, 1920 W, 45 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product Details

General

Application ABB
Available Options Mill Galvanized
Enclosure Style NEMA 1
Resistance Ohms 45 Ohm

Dimensions

Length 45 in
Weight 18 lb

Electrical Ratings

Wattage 1920 W