text.skipToContent text.skipToNavigation

P14494-38

By Powerohm 

Catalog ID: P14494-38

By Powerohm
Catalog ID:  P14494-38
ABB Braking Resistor for ACS150 and ACS350 Drives, 1865 W, 35 Ohms
  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

More Options

Product Details

General

Available Options Mill Galvanized
Enclosure Style NEMA 1
Resistance Ohms 35 Ohm

Dimensions

Length 35 in
Weight 18 lb

Electrical Ratings

Wattage 1865 W