text.skipToContent text.skipToNavigation

P14494-39

by Powerohm 

Catalog ID: P14494-39

ABB Braking Resistor for ACS150 and ACS350 Drives, 400 W, 21 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product Details

General

Application ABB
Available Options Mill Galvanized
Enclosure Style NEMA 1
Resistance Ohms 21 Ohm

Dimensions

Length 21 in
Weight 6.7 lb

Electrical Ratings

Wattage 400 W