text.skipToContent text.skipToNavigation

P14494-59

by Powerohm 

Catalog ID: P14494-59

ABB Braking Resistor for ACS150 and ACS350 Drives, 3600 W, 10 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product Details

General

Application ABB
Available Options Mill Galvanized
Enclosure Style NEMA 1
Resistance Ohms 10 Ohm

Dimensions

Length 10 in
Weight 18.5 lb

Electrical Ratings

Wattage 3600 W