SKU-P14494-10
SKU-P14494-10
PPHID-913258-11

P14494-62 | ABB Dynamic Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

P14494-62

ABB Braking Resistor for ACS550 Drives, 800 W, 63 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application
ABB
Available Options
Mill Galvanized
Enclosure Style
NEMA 1
Resistance Ohms
63 Ohm

Dimensions

Length
63 in
Weight
9.2 lb

Electrical Ratings

Wattage
800 W

Resources and downloads