SKU-P14494-10
SKU-P14494-10
PPHID-913258-7

P14494-63 | ABB Dynamic Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

P14494-63

ABB Braking Resistor for ACS550 Drives, 1050 W, 80 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application
ABB
Available Options
Mill Galvanized
Enclosure Style
NEMA 1
Resistance Ohms
80 Ohm

Dimensions

Length
80 in
Weight
12.5 lb

Electrical Ratings

Wattage
1050 W

Resources and downloads