text.skipToContent text.skipToNavigation

P14494-76

by Powerohm 

Catalog ID: P14494-76

ABB Braking Resistor, 12312 W, 3.42 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product Details

General

Application ABB
Available Options Mill Galvanized
Enclosure Style NEMA 1
Resistance Ohms 3.42 Ohm

Dimensions

Length 3.42 in
Weight 58.2 lb

Electrical Ratings

Wattage 12312 W