HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-4

P14494-79 | ABB Dynamic Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

P14494-79

ABB Braking Resistor, 7898 W, 3.9 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application

ABB

Available Options

Mill Galvanized

Catalog Number

P14494-79

Enclosure Style

NEMA 1

Resistance Ohms

3.9 Ohm

Dimensions

Length

3.9 in

Weight

40.4 lb

Electrical Ratings

Wattage

7898 W

Resources and downloads

Specifications