SKU-CR100-10
SKU-CR100-10
PPHID-913258-17

P14494-CR-05 | ABB Dynamic Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

P14494-CR-05

ABB Braking Resistor, 75 Ohms, 100 W

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application
ABB
Enclosure Type
CR100
Resistance Ohms
75 Ohm

Dimensions

Weight
0.5 lb

Electrical Ratings

Wattage
100 W

Resources and downloads