text.skipToContent text.skipToNavigation

P14494-CR-33

by Powerohm 

Catalog ID: P14494-CR-33

ABB Braking Resistor, 45 Ohms, 400 W

Product Details

General

Application ABB
Enclosure Type CR400
Resistance Ohms 45 Ohm

Dimensions

Weight 4 lb

Electrical Ratings

Wattage 400 W