text.skipToContent text.skipToNavigation

PF100R5K20

by Powerohm 

Catalog ID: PF100R5K20

Allen Bradley Braking Resistor, 5200 W, 100 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product Details

General

Application Allen Bradley
Enclosure Type GCE15
Resistance Ohms 100 Ohm

Dimensions

Depth 5 in
Length 26.375 in
Weight 36.8 lb
Width 16 in

Electrical Ratings

Wattage 5200 W